IESNA:LM-63-2002
[TEST]P1055703
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2503-402-4)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]7/25/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S123R3DR-H1000D935-X4F0-XX-UDD-F-W
[LUMINAIRE]DEFINE 3, WHITE 3-INCH REGRESSED DIRECT RECESSED HOUSING WITH FROSTED LENS
[MORE]HIGH PERFORMANCE LIGHT ENGINE
[LAMP]3500K CCT, 90 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]2521
TILT=NONE
1 -1 1 37 5 1 1 0.229167 3.895833 0
1 1 30.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
1437.6 1425.8 1419.3 1409.7 1394.6 1374.2 1351.6 1325.8 1295.7 1263.4
1227.9 1189.2 1147.3 1104.3 1059.1 1012.9 965.6 915 864.5 814
761.3 709.7 659.1 606.4 550.5 500 446.2 391.4 336.6 282.8
228 178.5 131.2 86 46.2 16.1 0
1437.6 1444.1 1436.5 1422.6 1398.9 1366.6 1332.2 1293.5 1250.5 1205.4
1153.7 1102.1 1048.4 991.4 933.3 874.2 814 753.8 693.5 632.2
573.1 515 458.1 402.1 348.4 297.8 247.3 205.4 173.1 143
114 88.2 65.6 45.2 28 11.8 0
1437.6 1430.1 1416.1 1384.9 1347.3 1302.1 1251.6 1192.5 1130.1 1062.3
992.5 921.5 848.4 778.5 709.7 643 579.6 518.3 461.3 407.5
357 315 283.9 252.7 223.7 197.8 173.1 150.5 129 108.6
90.3 72 55.9 39.8 25.8 11.8 0
1437.6 1431.2 1403.2 1364.5 1315 1254.8 1190.3 1117.2 1034.4 949.4
868.8 789.2 711.8 639.8 574.2 511.8 453.8 398.9 355.9 325.8
297.8 271 241.9 219.4 195.7 175.3 154.8 135.5 117.2 101.1
83.9 67.7 52.7 37.6 23.7 10.8 0
1437.6 1435.5 1412.9 1367.7 1310.7 1247.3 1174.2 1092.5 1004.3 918.3
833.3 749.5 673.1 602.1 537.6 477.4 422.6 375.3 344.1 315
287.1 263.4 236.6 212.9 192.5 172 152.7 134.4 116.1 98.9
82.8 66.7 51.6 37.6 24.7 11.8 0
